Added to Your Shopping Cart
The Omega UW Series Wireless pH transmitters are NEMA rated with a RTD input for temp compensation. Choose from a wide range of receivers to suit your application
Added to Your Shopping Cart
OMEGA offers pH electrodes with integral preamplifiers for laboratory or industrial applications and can interface with equipment that accepts a millivolt input signal.
Added to Your Shopping Cart
The FTB400 sanitary flow meters are compliant with the ASME Bioprocessing Equipment Standard BPE-2019 for measurement of process liquids where sanitary standards are required.
Added to Your Shopping Cart
FTB-201 turbine meters have male flared-end fittings for easy connections and features a mating 2-wire connector with optional integrally mounted signal conditioners
Added to Your Shopping Cart
The PHCN37 pH panel mounted controller features automatic or manual temperature compensation of pH, two 5 amp mechanical relays and a choice of a scalable 4 to 20 mA output
Added to Your Shopping Cart
The PHP-800 metering pumps have digital touch pad and back-lit LCD display, a built-in leak detection system shuts off the pump.
Added to Your Shopping Cart
This high accuracy Gas Turbine system measures the volumetric flow of gas through a pipeline. Gas flowing through the meter turns the turbine rotor.
Added to Your Shopping Cart
The portable CLH1740 Free Chlorine tester complies with EPA protocols for ISE testing. ISE does not require strips or dyes for measurements.
Added to Your Shopping Cart
UW Series wireless receivers support up to 48 UW series transmitters with available displays and analog 5V, 10V or 4-20mA outputs. Compatible with TC Central and OEG.
Added to Your Shopping Cart
Temperature Tester with Stainless Steel Probe and Protective Cover Rotary Head Low Cost!
Added to Your Shopping Cart
The LCHD series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 10 lbf to 400,000 lbf.
Added to Your Shopping Cart
Enclosure Fan Heaters available as 550 or 650W with adjustable thermostat are mountable vertically on DIN rail systems for even heating of a control cabinet.
Added to Your Shopping Cart
The LCMHD metric series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 2.5 kgf to 7,500 kgf.